Catalog navigation
CAD model selection
Delivery country
Selectable products: 11
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
7.62 mm
No. of poles
Height
8.40 mm
Width
mm
Depth
12.00 mm
Color
orange
Comment
A = (No. of poles - 1) x Pin Spacing + 8,2 mm | B = A + 5,08 mm | C = B + 7,4 mm
Dimensions
1,4 + 0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices