Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
232-603
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
5.00 mm
No. of poles
3
Height
17.50 mm
Width
18.00 mm
Depth
41.50 mm
Color
grau
Weight
4.760 g
eCl@ss 7.1
27-14-92-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices