Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
HELP_VARIABLE
Item-No.
235-701
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
5.00 mm
Height
9.20 mm
Width
5.00 mm
Depth
12.50 mm
Color
grau
Weight
0.314 g
eCl@ss 7.1
27-14-92-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices