Catalog navigation
CAD model selection
Delivery country
Selectable products: 6
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
7.50 mm
No. of poles
1
Height
15.70 mm
Width
7.50 mm
Depth
13.50 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1.1 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices