Catalog navigation
CAD model selection
Delivery country
Selectable products: 12
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
10.00 mm
No. of poles
Height
15.70 mm
Width
mm
Depth
13.50 mm
Number of connection points
1
Number of potentials
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1.1 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices