Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
255-821
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
10.00 mm
No. of poles
1
Height
13.20 mm
Width
10.00 mm
Depth
14.00 mm
Color
grau
Weight
1.037 g
eCl@ss 7.1
27-14-92-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices