Catalog navigation
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
5 - 6 mm
Measured voltage
V
Rated impulse voltage
kV
Pollution degree
Current intensity
A
Pin Spacing
5.00 mm
No. of poles
Height
18.20 mm
Width
5.00 mm
Depth
17.60 mm
Number of connection points
1
Number of potentials
1
Color
Weight
g
Dimensions
1,1 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices