Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
260-317
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 9 mm
Height
17.00 mm
Width
5.00 mm
Depth
25.00 mm
Number of connection points
2
Number of potentials
1
Color
grün-gelb
Weight
1.600 g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices