Catalog navigation
CAD model selection
Delivery country
Selectable products: 5
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
9 - 10 mm
Measured voltage
V
Rated impulse voltage
kV
Pollution degree
Current intensity
A
Height
23.00 mm
Width
12.00 mm
Depth
33.00 mm
Number of connection points
4
Number of potentials
2
Color
Weight
g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices