Catalog navigation
CAD model selection
Delivery country
Selectable products: 11
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
690 V
Current intensity
23 A
No. of poles
Height
22.00 mm
Width
mm
Depth
32.00 mm
Number of connection points
Number of potentials
Color
lichtgrau
Weight
g
Comment
L = (No. of poles x pole width) | L1 = L + 9,6 mm | L2 = L + 16 mm
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices