Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
267-114
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1 mm²
Cross section
22 - 18 AWG
Strip length
8 - 8 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
No. of poles
4
Height
34.00 mm
Width
32.00 mm
Depth
32.00 mm
Color
weiß
Weight
7.330 g
eCl@ss 7.1
27-44-03-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices