Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
267-435
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 2.5 mm²
Cross section
16 - 14 AWG
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
6 A
No. of poles
5
Height
21.50 mm
Width
40.00 mm
Depth
42.00 mm
Color
weiß
Weight
10.600 g
eCl@ss 7.1
27-44-03-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices