Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
Item-No.
270-570/281-434
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Height
39.00 mm
Width
5.00 mm
Depth
83.00 mm
Number of connection points
5
Number of potentials
4
Color
gray
Comment
für PNP (plus)-schaltende Initiatoren
Weight
10.000 g
eCl@ss 7.1
27-14-11-28
Filename
270-570_281-434
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices