Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 3
Item-No.
280-334
Description
Separator plate, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
HIGH
LOW
Height
26.40 mm
min. thickness
2.00 mm
Length
75.00 mm
Color
gray
Weight
3.050
g
Insulating material
Polyamide
GTIN
4017332299480
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices