Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
280-366
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
38.50 mm
Width
1.10 mm
Depth
64.00 mm
Color
orange
Weight
2.230 g
eCl@ss 7.1
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices