Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
31.00 mm
min. thickness
2.00 mm
Length
99.20 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices