Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
52.50 mm
Width
5.00 mm
Depth
73.00 mm
Number of connection points
4
Number of potentials
2
Color
Weight
g
eCl@ss 7.1
27-14-11-26
eCl@ss 8.1
27-14-11-26
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices