Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
280-852/281-414
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
125 V
Current intensity
5 A
Width
5.00 mm
Color
gray
Weight
2.655 g
eCl@ss 7.1
27-14-11-49
eCl@ss 8.1
27-14-11-49
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices