Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
280-990
Description
4-conductor through terminal block, 2.5 mm², 22 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 2.5 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
8 - 9 mm
Number of connection points
4
No. of potentials
1
Width of spacing
5.00 mm
Height at lowest possible mounting height
28.00 mm
Length
73.00 mm
Mounting method
Top-hat rail TH35
Color
light gray
Weight
8.316 g
Material insulation body
Polyamide
Rated voltage
V
Rated impulse voltage
kV
Rated current
22.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4044918391450
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices