Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
282-135
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
12 - 13 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
41 A
Height
37.00 mm
Width
8.00 mm
Depth
87.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
20.891 g
eCl@ss 7.1
27-14-11-26
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices