Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
288-620
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
14.60 mm
Width
1000.00 mm
Depth
105.00 mm
Color
grau
Weight
282.200 g
eCl@ss 7.1
27-18-27-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices