Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
294-4224
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
4 x 0.5 - 2.5 mm²
Cross section
4 x 18 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
4
Height
17.00 mm
Width
40.00 mm
Depth
27.30 mm
Color
weiß
Comment
L' L Erde N
Weight
13.190 g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices