Catalog navigation
CAD model selection
Delivery country
Selectable products: 17
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
6 - 7 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
18.80 mm
Width
mm
Depth
16.00 mm
Number of connection points
Number of potentials
Color
schwarz
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 12 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices