Catalog navigation
CAD model selection
Delivery country
Selectable products: 16
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
14.30 mm
Width
mm
Depth
26.45 mm
Number of connection points
Number of potentials
Color
lichtgrau
Comment
L1 = (No. of poles x Pin Spacing) + 3 mm | L2 = (No. of poles x Pin Spacing) + 8,8 mm | L3 = (No. of poles x Pin Spacing) + 14,8 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices