Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
726-602
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 10 mm
Current intensity
24 A
Height
132.00 mm
Width
34.60 mm
Depth
79.90 mm
Color
dunkelgrau
Weight
246.878 g
eCl@ss 7.1
27-24-26-08
eCl@ss 8.1
27-24-26-08
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices