Catalog navigation
CAD model selection
Delivery country
Selectable products: 9
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
Height
10.30 mm
Width
mm
Depth
8.50 mm
Color
schwarz
Comment
L = (No. of poles - 1) x Pin Spacing + 5,9 mm
Dimensions
1,4 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices