Catalog navigation
CAD model selection
Delivery country
Selectable products: 17
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
7 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
13.40 mm
Width
mm
Depth
22.30 mm
Number of connection points
Number of potentials
Color
lichtgrau
Comment
L1 = (No. of poles - x Pin Spacing) | L2 = L1 + 8,8 mm | L3 = L1 + 14,8 mm | L4 = (No. of poles - 1) x Pin Spacing + 5,9 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices