Catalog navigation
CAD model selection
Delivery country
Selectable products: 10
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
Height
23.00 mm
Width
mm
Depth
16.80 mm
Color
orange
Comment
L1 = No. of poles / 2 - 1) x Pin Spacing + 5.9 mm
Dimensions
1.4 + 0.1 mm
Weight
g
eCl@ss 7.1
eCl@ss 8.1
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices