Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
734-607
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
3.50 mm
No. of poles
7
Height
14.40 mm
Width
27.50 mm
Depth
33.70 mm
Color
lichtgrau
Weight
4.220 g
eCl@ss 7.1
27-14-92-14
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices