Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
745-501/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 16 mm²
Cross section
24 - 06 AWG
Strip length
12 - 13 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.00 mm
No. of poles
1
Height
27.00 mm
Width
31.00 mm
Depth
33.40 mm
Number of connection points
1
Number of potentials
1
Color
grau
Weight
12.628 g
Comment
L = (No. of poles - 1) x Pin Spacing + 10 mm
Dimensions
2,2 + 0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices