Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
750-343
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Measured voltage
V
Height
65.00 mm
Width
50.00 mm
Depth
97.00 mm
Color
lichtgrau
Weight
110.425 g
eCl@ss 7.1
27-24-26-07
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices