Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
750-652/040-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
schwarz
Weight
49.000 g
Comment
RS-232 / RS-485 frei konfigurierbar / XTR
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices