User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 30, 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Item-No.
755-105
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
197.00 mm
Width
60.00 mm
Depth
51.00 mm
Color
lichtgrau
Weight
645.800 g
eCl@ss 7.1
27-24-26-04
Preview - Generation
Preview
3D
2D
EDA

Location of catalog vendor
Select a country to see the local offices