Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
770-1305
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
12.90 mm
Width
50.00 mm
Depth
37.50 mm
Number of connection points
10
Number of potentials
5
Color
rot
Weight
15.665 g
eCl@ss 7.1
27-44-06-05
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices