Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
3
Height
17.50 mm
Width
35.50 mm
Depth
38.75 mm
Color
Weight
3.260 g
eCl@ss 7.1
27-44-06-90
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices