Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
18.50 mm
Width
50.00 mm
Depth
36.30 mm
Number of connection points
10
Number of potentials
5
Color
Weight
16.710 g
eCl@ss 7.1
27-44-06-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices