Catalog navigation
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
LOD Destination
Level of detail
Voltage
250 V
Rated surge voltage
4 kV
Pollution degree
3
Current intensity
16 A
Number of poles
3
Color
black
Weight
g
Comment
eCl@ss 7.1
27-44-06-04
eCl@ss 8.1
27-44-06-04
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices