Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
777-649
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
Height
43.50 mm
Width
6.00 mm
Depth
118.50 mm
Number of connection points
4
Number of potentials
2
Color
grau
Weight
17.886 g
Comment
N / L
eCl@ss 7.1
27-14-11-25
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices