Catalog navigation
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
Cross section
Strip length
9 - 10
Measured voltage
Rated impulse voltage
Pollution degree
Current intensity
Height
43.500
Width
6.000
Depth
77.000
Number of connection points
2.000
Number of potentials
1.000
Color
Weight
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices