Catalog navigation
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
12 - 13 mm
Measured voltage
V
Rated impulse voltage
kV
Pollution degree
Current intensity
A
Height
43.50 mm
Width
8.00 mm
Depth
82.50 mm
Number of connection points
2
Number of potentials
1
Color
Weight
g
Comment
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
LINKDE
LINKEN
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices