Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 10 mm²
Cross section
24 - 08 AWG
Strip length
12 - 13 mm
Height
43.50 mm
Width
10.00 mm
Depth
82.50 mm
Number of connection points
2
Number of potentials
1
Color
grün-gelb
Weight
33.660 g
Comment
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices