Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
6 - 35 mm²
Cross section
8 - 02 AWG
Strip length
23 - 23 mm
Current intensity
A
Height
44.50 mm
Width
16.00 mm
Depth
114.00 mm
Number of connection points
2
Number of potentials
1
Color
grün-gelb
Weight
g
Comment
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
Related Equipment
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices