Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
787-822
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
163.00 mm
Width
57.00 mm
Depth
163.00 mm
Comment
DC 24 V, SELV
Weight
1268.000 g
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices