Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 1
HELP_VARIABLE
Item-No.
789-122
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
55.00 mm
Width
1.30 mm
Depth
90.00 mm
Color
grau
Weight
5.680 g
eCl@ss 7.1
27-18-27-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices