Catalog navigation
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.62 mm
No. of poles
Height
mm
Width
mm
Depth
mm
Number of connection points
Number of potentials
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing + 9.5 mm | L1 = L + 24.8 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices