Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 mm²
Cross section
20 - 8 AWG
Strip length
13 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
35 A
No. of poles
5
Height
27.55 mm
Width
40.00 mm
Depth
41.90 mm
Color
Weight
g
eCl@ss 7.1
27-44-06-05
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices