Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
855-301/060-101
Description
Plug-in current transformer
WAGO eShop
Info DE
WAGO eShop
Info EN
Primary rated current
60 A
Secondary rated current
1 A
Rated power
1.00 VA
Accuracy class
1
eCl@ss 7.1
27-21-09-02
eCl@ss 8.1
27-21-09-02
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices