Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
859-738
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
56.00 mm
Width
6.00 mm
Depth
91.00 mm
Number of connection points
5
Number of potentials
5
Color
gray
Weight
18.929 g
Comment
DC 5 V
eCl@ss 7.1
27-26-15-03
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices