Catalog navigation
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
No. of poles
3
Height
21.40 mm
Width
36.00 mm
Depth
35.00 mm
Number of connection points
12
Number of potentials
3
Color
Weight
g
Comment
ERDE-N-L1
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices