Catalog navigation
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
Height
27.60 mm
Width
5.00 mm
Depth
33.40 mm
Number of connection points
2
Number of potentials
1
Color
Weight
g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices